Security / NAT / VPN / U-Link Router

Click on this image to zoom in.

Click on this image to zoom in.

Security / NAT / VPN / U-Link Router

Standard Unit Price:
1,339.05
Shipping Days:
4 Days

The Industrial Network Router enables communication between different networks (IP routing). The integrated firewall also allows you to control incoming and outgoing data traffic. Furthermore, the router uses VPN technology to provide encrypted, secure remote access to machines and systems, optionally via a wired or radio-based Internet connection.

Basic Specifications

  • Degree of protection (IP)
    IP20
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4 Days
99,999.00

2535780000
Part Number : 2535780000
Shipping Days 4 Days
Standard Unit Price 99,999.00

Specificationtitle

  • Degree of protection (IP)
    IP20
4 Days
99,999.00

2535930000
Part Number : 2535930000
Shipping Days 4 Days
Standard Unit Price 99,999.00

Specificationtitle

  • Degree of protection (IP)
    IP20
4 Days
1,339.05

2535940000
Part Number : 2535940000
Shipping Days 4 Days
Standard Unit Price 1,339.05

Specificationtitle

  • Degree of protection (IP)
    IP20
4 Days
99,999.00

2535950000
Part Number : 2535950000
Shipping Days 4 Days
Standard Unit Price 99,999.00

Specificationtitle

  • Degree of protection (IP)
    IP20
4 Days
99,999.00

Part Number : 2535960000
Shipping Days 4 Days
Standard Unit Price 99,999.00

Specificationtitle

  • Degree of protection (IP)
    IP20
4 Days
99,999.00

2535970000
Part Number : 2535970000
Shipping Days 4 Days
Standard Unit Price 99,999.00

Specificationtitle

  • Degree of protection (IP)
    IP20
4 Days
99,999.00

Part Number : 2535980000
Shipping Days 4 Days
Standard Unit Price 99,999.00

Specificationtitle

  • Degree of protection (IP)
    IP20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360