Select from variation
Expanding Rivet Tool 2562710000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Expanding Rivet Tool
Part Number:2562710000

Standard Unit Price: 46.91 Special price 46.91
Shipping Days: 4 Days

Setting tool for fastening expanding rivets.

The spec of 2562710000

  • Material
    Other
  • With hand protection
    false
  • Pin dimension(mm)
    6.5

This page is Expanding Rivet Tool, part number 2562710000.
You can find the detail information about specifications and dimensions on part number 2562710000.

Variation of this product

Part Number
2562720000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pin dimension
(mm)

46.91 €

4 4 Days 4.5

Tech Support