Select from variation
Cable Coding System 2596610000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Cable Coding System
Part Number:2596610000

Standard Unit Price: 0.31 Special price 0.31
Shipping Days: 30 Days

Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.

The spec of 2596610000

  • Mounting method
    -
  • Colour
    Silver
  • Width(mm)
    100
  • Model
    Roller shape
  • Imprint
    -
  • Type
    Medium-walled
  • Length(mm)
    50
  • Material
    Plastic
  • Cable diameter(mm)
    -
  • Core diameter(mm)
    -
  • Transparent
    false

This page is Cable Coding System, part number 2596610000.
You can find the detail information about specifications and dimensions on part number 2596610000.

Variation of this product

Part Number
1167100000
2602720000
2602730000
2602740000
2621440000
2621450000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting method Colour Width
(mm)
Model Imprint Length
(mm)
Material Cable diameter
(mm)
Core diameter
(mm)
Transparent
-

0.65 €

4000 51 Days ----------

0.75 €

160 9 Days OtherBlue15Card shapeNone24Plastic7|4016|500false

0.75 €

60 16 Days OtherBlue11Card shapeNone60Plastic7|4016|500false

0.75 €

50 23 Days OtherBlue10Card shapeNone60Plastic7|4016|500false

0.49 €

1000 9 Days OtherYellow13--60Plastic7|7-false

0.49 €

1000 65 Days OtherWhite13--60Plastic7|7-false

Tech Support