Testing Instrument for Surge Protection

Click on this image to zoom in.

Click on this image to zoom in.

Testing Instrument for Surge Protection

Standard Unit Price:
1,992.95
Shipping Days:
22 Days

Testing device for checking the protective functioning of the pluggable surge protection units from the PU I, PU II and VSPC series Device for implementing the IEC 62305 standard (regarding periodic testing). Easy-to-use device with integrated battery pack for on-site measurements. Results via LCD display. Bilingual menu in German and English. Includes protective pouch and power supply.

Basic Specifications

  • Model
    Portable device
  • Application
    -
  • Indication on the device
    -
  • Evaluation
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
51 Days
3,511.49

2661040000
Part Number : 2661040000
Shipping Days 51 Days
Standard Unit Price 3,511.49

Specificationtitle

  • Model
    Portable device
  • Application
    -
  • Indication on the device
    -
  • Evaluation
    -
22 Days
1,992.95

8951860000
Part Number : 8951860000
Shipping Days 22 Days
Standard Unit Price 1,992.95

Specificationtitle

  • Model
    Portable device
  • Application
    -
  • Indication on the device
    -
  • Evaluation
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support