Select from variation
Rain Hood for Housing 1281360000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Rain Hood for Housing
Part Number:1281360000

Standard Unit Price: 88.52 Special price 88.52
Shipping Days: 16 Days

The rain hood offers perfect additional protection for the enclosure if it is installed in special climatic zones.

The spec of 1281360000

  • Colour
    Other
  • Width(mm)
    157
  • Height(mm)
    50.9
  • Depth(mm)
    142.8
  • RAL-number
    -
  • With cable entry
    -
  • Suitable for enclosure building width(mm)
    -
  • Suitable for enclosure building depth(mm)
    -
  • With de-aeration
    -
  • Material
    Stainless steel
  • Suitable for outdoor set-up
    -
  • Surface finishing
    Other
  • Suitable for roof planking
    -
  • Suitable for bottom planking
    -

This page is Rain Hood for Housing, part number 1281360000.
You can find the detail information about specifications and dimensions on part number 1281360000.

Variation of this product

Part Number
1281370000
1281380000
1281390000
1281400000
1281410000
1281420000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)

100.37 €

1 12 Days 26553.9160.5

107.65 €

1 12 Days 26555.9211.2

104.03 €

1 12 Days 31153.4160.5

112.14 €

1 12 Days 31155.9221.2

100.37 €

1 22 Days 26553.4160.5

107.65 €

1 16 Days 26555.9211.2

Tech Support