Serial Interface Converter

Serial Interface Converter

Standard Unit Price:
362.38
Shipping Days:
23 Days

The interface converter converts the digital serial signal into a wire-based signal. This allows the signal to be transferred over long cable lengths.

Basic Specifications

  • Galvanic separation
    Active
  • Connection type primary side
    D-Sub plug 9-pole
  • Connection type secondary side
    D-Sub plug 9-pole
  • Service primary side
    RS-232
  • Service secondary side
    RS-232
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
23 Days
362.38

8615690000
Part Number : 8615690000
Shipping Days 23 Days
Standard Unit Price 362.38

Specificationtitle

  • Galvanic separation
    Active
  • Connection type primary side
    D-Sub plug 9-pole
  • Connection type secondary side
    D-Sub plug 9-pole
  • Service primary side
    RS-232
  • Service secondary side
    RS-232

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support