Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2665050000
Suitable for safety functions | - | With editor for programming language IL (Instruction List) | - | With editor for programming language LD (Ladder Diagram) | - |
---|---|---|---|---|---|
With editor for programming language FBD (Function Block Diagram) | - | With editor for programming language ST (structured text) | - | With editor for programming language SFC (Sequential Function Chart) | - |
With editor for manufacturer specific programming language | - | Suitable for operating system Windows 9x | - | Suitable for operating system Windows NT | - |
Suitable for operating system Windows 2000 | - | Suitable for operating system Windows XP | - | Suitable for operating system Windows ME | - |
Suitable for operating system Windows CE | - | Suitable for operating system Linux | - | Suitable for other operating system | - |
Object library | - | Integrated diagnosis function | - | Integrated configuration function | - |
Integrated evaluation function | - | Integrated application configuration function | - | Integrated data detection function | - |
Integrated communication function | - | Technology function integrated | - | Put into operation function integrated | - |
Simulation function integrated | - | Integrated motion function | - | Integrated analysis function | - |
Integrated position function | - | In accordance with IEC 1131-3 (DIN EN 61131-3) | - | Maintenance function integrated | - |
With editor for programming language Flowchart | - | Suitable for operating system Windows 2003 Server | - | Suitable for operating system Windows Vista | - |
Suitable for operating system Windows 7 | - | SIL according to IEC 61508 | - | Suitable for operating system Windows 8 | - |