Select from variation
Heater for Cabinet (Radiant Heating Panel) 2557900000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Heater for Cabinet (Radiant Heating Panel)
Part Number:2557900000

Standard Unit Price: 67.82 Special price 67.82
Shipping Days: 37 Days

Heater for installation in the panel.

The spec of 2557900000

  • Width(mm)
    70
  • Height(mm)
    100
  • Depth(mm)
    50
  • Voltage type
    -
  • With room temperature controller
    -
  • With fan
    -
  • Degree of protection (IP)
    -
  • Rated power(W)
    -
  • Operating voltage at AC 50 Hz(V)
    -|-
  • Operating voltage at AC 60 Hz(V)
    -|-
  • Operating voltage at DC(V)
    -|-
  • Continuous heating power at 10 °C(W)
    -
  • Degree of protection (NEMA)
    -

This page is Heater for Cabinet (Radiant Heating Panel), part number 2557900000.
You can find the detail information about specifications and dimensions on part number 2557900000.

Variation of this product

Part Number
2557870000
2557880000
2557890000
2557910000
2557920000
2557930000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Degree of protection (IP)

53.30 €

1 51 Days 29.54575IP54

60.80 €

1 92 Days 29.54575IP54

60.80 €

1 37 Days 7010050-

60.80 €

1 92 Days 7010050-

67.82 €

1 58 Days 7010050-

91.69 €

1 37 Days 7017550-

Tech Support