Select from variation
Locknut For Cable Gland (Metal) 1694070000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Locknut For Cable Gland (Metal)
Part Number:1694070000

Standard Unit Price: 0.26 Special price 0.26
Shipping Days: 9 Days

Locknut for mounting metal cable glands.

The spec of 1694070000

  • Colour
    Natural colour
  • Halogen free
    -
  • Shape
    -
  • Shock resistant
    -
  • Surface protection
    Nickel-plated
  • Glass-fibre reinforced
    -
  • Material quality
    -
  • Thread type
    PG
  • Material
    Metal
  • Pitch thread(mm)
    -
  • With grounding connection
    -
  • Nominal thread size inch/gas pipe thread
    -
  • Nominal thread size metric/PG
    -

This page is Locknut For Cable Gland (Metal), part number 1694070000.
You can find the detail information about specifications and dimensions on part number 1694070000.

Variation of this product

Part Number
1694080000
1694090000
1694100000
1694110000
1718900000
1718910000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Thread type Pitch thread
(mm)

0.31 €

100 9 Days Natural colourPG-

0.38 €

100 9 Days Natural colourPG-

0.45 €

100 9 Days Natural colourPG-

0.52 €

100 9 Days Natural colourPG-

1.03 €

20 23 Days OtherPG-

0.97 €

20 30 Days OtherPG-

Tech Support