Select from variation
Sheet Holes 9204790000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Sheet Holes
Part Number:9204790000

Standard Unit Price: 280.54 Special price 280.54
Shipping Days: 79 Days

Weidmüller's punching tool should be your first choice for making cut-outs in your control cabinets. It can be used for PG cable glands, M-type cable glands and special cable glands.

The spec of 9204790000

  • Model
    -
  • Hole diameter(mm)
    -
  • Punch shape
    -
  • Material to process
    -
  • Hydraulic operation
    -
  • Mechanical operation
    -
  • Slit punch
    -
  • Hole width(mm)
    -
  • Hole height(mm)
    -
  • Hole diameter
    -

This page is Sheet Holes, part number 9204790000.
You can find the detail information about specifications and dimensions on part number 9204790000.

Variation of this product

Part Number
1966780000
1966790000
1966810000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

638.40 €

1 44 Days

602.11 €

1 44 Days

1,042.89 €

1 44 Days

Tech Support