Metal Locknut For Cable Gland
- Standard Unit Price:
-
0.77 €
- Shipping Days:
-
16 Days
Locknut for mounting metal cable glands.
Basic Specifications
-
- Colour
- Natural colour
-
- Halogen free
- -
-
- Shape
- -
-
- Shock resistant
- -
-
- Surface protection
- Other
-
- Glass-fibre reinforced
- -
-
- Material quality
- -
-
- Thread type
- -
-
- Material
- Metal
-
- Pitch thread(mm)
- 1.5
-
- With grounding connection
- -
-
- Nominal thread size inch/gas pipe thread
- -
-
- Nominal thread size metric/PG
- -