Select from variation
Housing for Circular Connector 2530840000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Housing for Circular Connector
Part Number:2530840000

Standard Unit Price: 9.15 Special price 9.15
Shipping Days: 44 Days

Plug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.

The spec of 2530840000

  • Depth(mm)
    -
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Zinc
  • Coating housing
    -
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • EMC-version
    -
  • Degree of protection (IP), mounted
    IP67
  • Width(mm)
    -
  • UV resistant
    -
  • Height(mm)
    -
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Operation temperature(°C)
    -|-
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -

This page is Housing for Circular Connector, part number 2530840000.
You can find the detail information about specifications and dimensions on part number 2530840000.

Variation of this product

Part Number
2530830000
2530850000
2530870000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

9.15 €

60 44 Days

9.15 €

60 92 Days

9.15 €

60 44 Days

Tech Support