Select from variation
Adapter Plate for Industrial Connector 1664980000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Adapter Plate for Industrial Connector
Part Number:1664980000

Standard Unit Price: 12.12 Special price 12.12
Shipping Days: 30 Days

Adapter plate for various applications in industrial environments.

The spec of 1664980000

  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP65/IP67
  • Width(mm)
    52
  • Height(mm)
    10
  • Length(mm)
    150.5
  • Number of openings
    -
  • With sealing
    -
  • Type of opening
    -
  • Material adapter plate
    Plastic

This page is Adapter Plate for Industrial Connector, part number 1664980000.
You can find the detail information about specifications and dimensions on part number 1664980000.

Variation of this product

Part Number
1131480000
1664990000
1665000000
1665010000
1665030000
1665940000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Degree of protection (IP), mounted Width
(mm)
Height
(mm)
Length
(mm)
Material adapter plate
-

2.71 €

1 23 Days -----

12.12 €

10 37 Days IP65/IP675210150.5Plastic

12.12 €

50 30 Days IP65/IP675210150.5Plastic

12.12 €

10 37 Days IP65/IP675210150.5Plastic

11.91 €

10 16 Days IP65/IP675210150.5Plastic

5.26 €

10 37 Days -34.5951Plastic

Tech Support