Housing Cover

Click on this image to zoom in.

Click on this image to zoom in.

Housing Cover

Standard Unit Price:
6.52
Shipping Days:
10 Days

Plastic housing for electrical, electromechanical and pneumatic devices as well as PCBs. Suitable for use in mechanically and chemically demanding environments. Wall mounting can be achieved using mounting holes or mounting feet.

Basic Specifications

  • Model
    Other
  • Depth(mm)
    -
  • EMC-version
    -
  • Material
    -
  • Surface finishing
    -
  • Version as glazed door
    -
  • Version as door for disconnecting switch interlocking
    -
  • Degree of protection (NEMA)
    -
Part Number
Colour

Refine by

  • -
  • Black
  • Clear
Width(mm)

Refine by

  • 192
  • -
  • Clear
Height(mm)

Refine by

  • 25
  • -
  • Clear
Degree of protection (IP)

Refine by

  • IP54
  • IP65
  • -
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Black
-
-
IP65
10 Days
208.49

1113120000
Part Number : 1113120000
Shipping Days 10 Days
Standard Unit Price 208.49

Specificationtitle

  • Model
    Other
  • Depth(mm)
    -
  • EMC-version
    -
  • Colour
    Black
  • Width(mm)
    -
  • Height(mm)
    -
  • Material
    -
  • Degree of protection (IP)
    IP65
  • Surface finishing
    -
  • Version as glazed door
    -
  • Version as door for disconnecting switch interlocking
    -
  • Degree of protection (NEMA)
    -
Black
192
25
IP65
10 Days
31.66

1122200000
Part Number : 1122200000
Shipping Days 10 Days
Standard Unit Price 31.66

Specificationtitle

  • Model
    Other
  • Depth(mm)
    -
  • EMC-version
    -
  • Colour
    Black
  • Width(mm)
    192
  • Height(mm)
    25
  • Material
    -
  • Degree of protection (IP)
    IP65
  • Surface finishing
    -
  • Version as glazed door
    -
  • Version as door for disconnecting switch interlocking
    -
  • Degree of protection (NEMA)
    -
-
-
-
-
17 Days
149.40

1475600000
Part Number : 1475600000
Shipping Days 17 Days
Standard Unit Price 149.40

Specificationtitle

  • Model
    Other
  • Depth(mm)
    -
  • EMC-version
    -
  • Colour
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Material
    -
  • Degree of protection (IP)
    -
  • Surface finishing
    -
  • Version as glazed door
    -
  • Version as door for disconnecting switch interlocking
    -
  • Degree of protection (NEMA)
    -
-
-
-
-
17 Days
6.52

Part Number : 1475650000
Shipping Days 17 Days
Standard Unit Price 6.52

Specificationtitle

  • Model
    Other
  • Depth(mm)
    -
  • EMC-version
    -
  • Colour
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Material
    -
  • Degree of protection (IP)
    -
  • Surface finishing
    -
  • Version as glazed door
    -
  • Version as door for disconnecting switch interlocking
    -
  • Degree of protection (NEMA)
    -
-
-
-
-
17 Days
7.37

Part Number : 1475670000
Shipping Days 17 Days
Standard Unit Price 7.37

Specificationtitle

  • Model
    Other
  • Depth(mm)
    -
  • EMC-version
    -
  • Colour
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Material
    -
  • Degree of protection (IP)
    -
  • Surface finishing
    -
  • Version as glazed door
    -
  • Version as door for disconnecting switch interlocking
    -
  • Degree of protection (NEMA)
    -
-
-
-
-
17 Days
235.11

Part Number : 1475850000
Shipping Days 17 Days
Standard Unit Price 235.11

Specificationtitle

  • Model
    Other
  • Depth(mm)
    -
  • EMC-version
    -
  • Colour
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Material
    -
  • Degree of protection (IP)
    -
  • Surface finishing
    -
  • Version as glazed door
    -
  • Version as door for disconnecting switch interlocking
    -
  • Degree of protection (NEMA)
    -
-
-
-
-
17 Days
6.89

Part Number : 1475870000
Shipping Days 17 Days
Standard Unit Price 6.89

Specificationtitle

  • Model
    Other
  • Depth(mm)
    -
  • EMC-version
    -
  • Colour
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Material
    -
  • Degree of protection (IP)
    -
  • Surface finishing
    -
  • Version as glazed door
    -
  • Version as door for disconnecting switch interlocking
    -
  • Degree of protection (NEMA)
    -
-
-
-
-
17 Days
250.06

Part Number : 1483480000
Shipping Days 17 Days
Standard Unit Price 250.06

Specificationtitle

  • Model
    Other
  • Depth(mm)
    -
  • EMC-version
    -
  • Colour
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Material
    -
  • Degree of protection (IP)
    -
  • Surface finishing
    -
  • Version as glazed door
    -
  • Version as door for disconnecting switch interlocking
    -
  • Degree of protection (NEMA)
    -
Black
-
-
IP65
20 Days
229.92

8000005211
Part Number : 8000005211
Shipping Days 20 Days
Standard Unit Price 229.92

Specificationtitle

  • Model
    Other
  • Depth(mm)
    -
  • EMC-version
    -
  • Colour
    Black
  • Width(mm)
    -
  • Height(mm)
    -
  • Material
    -
  • Degree of protection (IP)
    IP65
  • Surface finishing
    -
  • Version as glazed door
    -
  • Version as door for disconnecting switch interlocking
    -
  • Degree of protection (NEMA)
    -
Black
-
-
IP54
20 Days
182.75

Part Number : 8000007627
Shipping Days 20 Days
Standard Unit Price 182.75

Specificationtitle

  • Model
    Other
  • Depth(mm)
    -
  • EMC-version
    -
  • Colour
    Black
  • Width(mm)
    -
  • Height(mm)
    -
  • Material
    -
  • Degree of protection (IP)
    IP54
  • Surface finishing
    -
  • Version as glazed door
    -
  • Version as door for disconnecting switch interlocking
    -
  • Degree of protection (NEMA)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support