Photovoltaics Safety Clip

Click on this image to zoom in.

Click on this image to zoom in.

Photovoltaics Safety Clip

Standard Unit Price:
1.02
Shipping Days:
23 Days

Safety clip for interlocking the PV plug-in connector

Basic Specifications

  • Model
    Other
  • Depth(mm)
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Surface protection
    -
  • Material
    -
  • With mounting material
    -
  • For frame height(mm)
    -|-
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
23 Days
1.02

1328150000
Part Number : 1328150000
Shipping Days 23 Days
Standard Unit Price 1.02

Specificationtitle

  • Model
    Other
  • Depth(mm)
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Surface protection
    -
  • Material
    -
  • With mounting material
    -
  • For frame height(mm)
    -|-

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support