Protective Cap For Connector Housing

Click on this image to zoom in.

Click on this image to zoom in.

Protective Cap For Connector Housing

Standard Unit Price:
1.20
Shipping Days:
9 Days

Protective cap for sealing the plug

Basic Specifications

  • Shape
    -
  • Locking mechanism
    -
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
Part Number
Inflammability class of insulation material acc. with UL94

Refine by

  • V0
  • -
  • HB
  • Clear
Degree of protection (IP), mounted

Refine by

  • IP20
  • IP54
  • IP67
  • -
  • Clear
Colour

Refine by

  • Black
  • Grey
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
V0
IP67
Black
16 Days
3.20

1058280000
Part Number : 1058280000
Shipping Days 16 Days
Standard Unit Price 3.20

Specificationtitle

  • Shape
    -
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
V0
IP67
Black
9 Days
4.25

1058310000
Part Number : 1058310000
Shipping Days 9 Days
Standard Unit Price 4.25

Specificationtitle

  • Shape
    -
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
V0
IP54
Black
92 Days
3.28

1068930000
Part Number : 1068930000
Shipping Days 92 Days
Standard Unit Price 3.28

Specificationtitle

  • Shape
    -
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Degree of protection (IP), mounted
    IP54
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
V0
IP67
Black
72 Days
3.45

1963890000
Part Number : 1963890000
Shipping Days 72 Days
Standard Unit Price 3.45

Specificationtitle

  • Shape
    -
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
V0
IP67
Black
19 Days
4.80

1963900000
Part Number : 1963900000
Shipping Days 19 Days
Standard Unit Price 4.80

Specificationtitle

  • Shape
    -
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
V0
IP67
Black
23 Days
5.35

1965690000
Part Number : 1965690000
Shipping Days 23 Days
Standard Unit Price 5.35

Specificationtitle

  • Shape
    -
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
V0
IP67
Black
30 Days
6.48

1965700000
Part Number : 1965700000
Shipping Days 30 Days
Standard Unit Price 6.48

Specificationtitle

  • Shape
    -
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
-
IP67
Grey
79 Days
10.48

1968920000
Part Number : 1968920000
Shipping Days 79 Days
Standard Unit Price 10.48

Specificationtitle

  • Shape
    -
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Grey
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
-
IP67
Grey
30 Days
9.35

1968930000
Part Number : 1968930000
Shipping Days 30 Days
Standard Unit Price 9.35

Specificationtitle

  • Shape
    -
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Grey
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
V0
IP20
Black
92 Days
1.20

2552580000
Part Number : 2552580000
Shipping Days 92 Days
Standard Unit Price 1.20

Specificationtitle

  • Shape
    -
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Degree of protection (IP), mounted
    IP20
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
HB
-
Black
92 Days
1.82

8813490000
Part Number : 8813490000
Shipping Days 92 Days
Standard Unit Price 1.82

Specificationtitle

  • Shape
    -
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    HB
  • Degree of protection (IP), mounted
    -
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support