Select from variation
Coding Element for Industry Plug-In Connectors 1160780000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Coding Element for Industry Plug-In Connectors
Part Number:1160780000

Standard Unit Price: 7.66 Special price 7.66
Shipping Days: 23 Days

Coding element for unique assignment of connections for industrial plug-in connectors.

The spec of 1160780000

  • Inflammability class of insulation material acc. with UL94
    -
  • Colour
    -
  • Type of coding element
    Other
  • Material coding element
    -

This page is Coding Element for Industry Plug-In Connectors, part number 1160780000.
You can find the detail information about specifications and dimensions on part number 1160780000.

Variation of this product

Part Number
1003220000
1003230000
1003240000
1202660000
1202670000
1203600000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inflammability class of insulation material acc. with UL94 Material coding element

0.45 €

100 79 Days --

0.45 €

100 79 Days --

0.23 €

100 79 Days --

0.75 €

100 12 Days --

1.38 €

100 23 Days --

0.48 €

100 9 Days -Plastic

Tech Support