Select from variation
Feed-Through Terminal Block 2482190000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Feed-Through Terminal Block
Part Number:2482190000

Standard Unit Price: 0.77 Special price 0.77
Shipping Days: 23 Days

Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.

The spec of 2482190000

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    Plug-in connection
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    3
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    62
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    3.5
  • Height at lowest possible mounting height(mm)
    33.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    17.5

This page is Feed-Through Terminal Block, part number 2482190000.
You can find the detail information about specifications and dimensions on part number 2482190000.

Variation of this product

Part Number
2482160000
2482170000
2482180000
2482200000
2482210000
2490360000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of electrical connection 1 Type of electrical connection 2 Connection position Number of levels Number of clamp positions per level Internally connected stages Material insulation body Inflammability class of insulation material acc. with UL94 Closing plate required Colour Explosion-tested version 'Ex e' Mounting method Rated voltage
(V)
Length
(mm)
Operation temperature
(°C)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

0.63 €

50 9 Days Plug-in connectionPlug-in connectionAbove12falseThermoplasticV0trueBeige-DIN rail (top hat rail) 35 mm50055-60|1303.533.50.5|1.50.5|1.50.5|1.50.5|1.517.5

0.63 €

50 23 Days Plug-in connectionPlug-in connectionAbove12falseThermoplasticV0trueBlue-DIN rail (top hat rail) 35 mm50055-60|1303.533.50.5|1.50.5|1.50.5|1.50.5|1.517.5

0.77 €

50 9 Days Plug-in connectionPlug-in connectionAbove13falseThermoplasticV0trueBeige-DIN rail (top hat rail) 35 mm50062-60|1303.533.50.5|1.50.5|1.50.5|1.50.5|1.517.5

0.86 €

50 9 Days Plug-in connectionPlug-in connectionAbove14falseThermoplasticV0trueBeige-DIN rail (top hat rail) 35 mm50080-60|1303.533.50.5|1.50.5|1.50.5|1.50.5|1.517.5

0.86 €

50 23 Days Plug-in connectionPlug-in connectionAbove14falseThermoplasticV0trueBlue-DIN rail (top hat rail) 35 mm50080-60|1303.533.50.5|1.50.5|1.50.5|1.50.5|1.517.5

1.82 €

25 9 Days Plug-in connection-Above12-ThermoplasticV0trueBeige-DIN rail (top hat rail) 35 mm100080.5-60|1301051.50.5|100.5|100.5|100.5|1057

Tech Support