Select from variation
PE Terminal 2540180000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

PE Terminal
Part Number:2540180000

Standard Unit Price: 3.77 Special price 3.77
Shipping Days: 23 Days

Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.

The spec of 2540180000

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    Plug-in connection
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    4
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • PEN function possible
    false
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    39.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    6.1
  • Height at lowest possible mounting height(mm)
    98
  • Connectable conductor cross section solid-core(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    0.5|4
  • Rated current In(A)
    -

This page is PE Terminal, part number 2540180000.
You can find the detail information about specifications and dimensions on part number 2540180000.

Variation of this product

Part Number
2485870000
2490440000
2490590000
2540230000
2540250000
2540260000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of electrical connection 1 Type of electrical connection 2 Connection position Number of levels Number of clamp positions per level Internally connected stages Closing plate required Colour Explosion-tested version 'Ex e' PEN function possible Rated voltage
(V)
Length
(mm)
Operation temperature
(°C)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

4.26 €

50 9 Days Plug-in connectionPlug-in connectionAbove22-trueGreen/yellow-false-45-60|1303.584.50.5|1.50.5|1.50.5|1.50.5|1.5-

3.97 €

25 9 Days Plug-in connection-Above12-trueGreen/yellow---51.5-60|1301080.50.5|100.5|100.5|100.5|10-

5.78 €

25 9 Days Plug-in connection-Above13-trueGreen/yellow---51.5-60|130101020.5|100.5|100.5|100.5|10-

1.86 €

50 16 Days Plug-in connectionPlug-in connectionAbove22-trueOther-false-53.5-60|1306.11000.5|40.5|40.5|40.5|4-

1.86 €

50 9 Days Plug-in connectionPlug-in connectionAbove22-trueOther-false-53.5-60|1306.11000.5|40.5|40.5|40.5|4-

3.82 €

50 23 Days Plug-in connectionPlug-in connectionAbove22-trueOther-false-53.5-60|1306.11000.5|40.5|40.5|40.5|4-

Tech Support