Motor-Connection Terminal

Click on this image to zoom in.

Click on this image to zoom in.

Motor-Connection Terminal

Standard Unit Price:
8.82
Shipping Days:
9 Days

The motor-connection terminal combines the performance characteristics of the larger grid with the width of the smaller grid. The result is maximum rated current and minimum size at the same time. This eases the workload in purchasing, logistics and design.

Basic Specifications

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    4
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    false
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    88
  • Operation temperature(°C)
    -50|120
  • Width/grid dimension(mm)
    6.2
  • Height at lowest possible mounting height(mm)
    63
  • Connectable conductor cross section solid-core(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    0.5|4
  • Rated current In(A)
    24
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
9 Days
8.82

7917030000
Part Number : 7917030000
Shipping Days 9 Days
Standard Unit Price 8.82

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    4
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    false
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    88
  • Operation temperature(°C)
    -50|120
  • Width/grid dimension(mm)
    6.2
  • Height at lowest possible mounting height(mm)
    63
  • Connectable conductor cross section solid-core(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    0.5|4
  • Rated current In(A)
    24

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support