Select from variation
Multi-Tier Modular Terminal 2469370000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Multi-Tier Modular Terminal
Part Number:2469370000

Standard Unit Price: 1.20 Special price 1.20
Shipping Days: 9 Days

Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.

The spec of 2469370000

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    2
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    84
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    3.5
  • Height at lowest possible mounting height(mm)
    45
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    16

This page is Multi-Tier Modular Terminal, part number 2469370000.
You can find the detail information about specifications and dimensions on part number 2469370000.

Variation of this product

Part Number
2469390000
2469400000
2469410000
2471430000
2471440000
2471450000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of electrical connection 1 Type of electrical connection 2 Connection position Number of levels Number of clamp positions per level Internally connected stages Inflammability class of insulation material acc. with UL94 Colour Explosion-tested version 'Ex e' Mounting method Rated voltage
(V)
Length
(mm)
Operation temperature
(°C)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

2.75 €

50 23 Days Plug-in connection-Above22falseV0Beige-DIN rail (top hat rail) 35 mm50084-60|1303.5450.5|1.50.5|1.50.5|1.50.5|1.516

2.69 €

50 9 Days Plug-in connection-Above22trueV0Beige-DIN rail (top hat rail) 35 mm50084-60|1303.5450.5|1.50.5|1.50.5|1.50.5|1.516

4.26 €

50 9 Days Plug-in connection-Above22trueV0Green/yellow-DIN rail (top hat rail) 35 mm50084-60|1303.5450.5|1.50.5|1.50.5|1.50.5|1.5-

1.20 €

50 9 Days Plug-in connection-Above22falseV0Blue-DIN rail (top hat rail) 35 mm50084-60|1303.5450.5|1.50.5|1.50.5|1.50.5|1.516

1.20 €

50 9 Days Plug-in connection-Above22falseV0Orange-DIN rail (top hat rail) 35 mm50084-60|1303.5450.5|1.50.5|1.50.5|1.50.5|1.516

2.69 €

50 23 Days Plug-in connection-Above22trueV0Blue-DIN rail (top hat rail) 35 mm50084-60|1303.5450.5|1.50.5|1.50.5|1.50.5|1.516

Tech Support