Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2555810000 |
2555820000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Built-in depth (mm) | Width of the front (mm) | Height of the front (mm) | |
---|---|---|---|---|---|---|---|---|
898.09 € | 1 | 58 Days | 40 | 204 | 147.6 | |||
1,391.02 € | 1 | 58 Days | 49 | 293 | 201.5 |
Loading...
Suitable for safety functions | - | Screen diagonal(inch) | - | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Voltage type of supply voltage | - | Supporting protocol for LON | - | Number of HW-interfaces industrial Ethernet | - |
Number of HW-interfaces RS-232 | - | Number of HW-interfaces RS-422 | - | Number of HW-interfaces RS-485 | - |
Number of HW-interfaces serial TTY | - | Number of HW-interfaces USB | - | Number of HW-interfaces parallel | - |
Number of HW-interfaces other | - | Supporting protocol for TCP/IP | - | Supporting protocol for ASI | - |
Supporting protocol for PROFIBUS | - | Supporting protocol for CAN | - | Supporting protocol for INTERBUS | - |
Supporting protocol for KNX | - | Supporting protocol for MODBUS | - | Supporting protocol for Data-Highway | - |
Supporting protocol for DeviceNet | - | Supporting protocol for SUCONET | - | Supporting protocol for other bus systems | - |
With colour display | - | Number of colours of the display | - | Number of pixels, horizontal | - |
Number of pixels, vertical | - | Number of function buttons, programmable | - | With numeric keyboard | - |
With alpha numeric keyboard | - | Useful project memory/user memory(kByte) | - | With message indication | - |
With message system (incl. buffer and confirmation) | - | Process value representation (output) possible | - | Process default value (input) possible | - |
With recipes | - | Number of password levels | - | With printer output | - |
Number of online languages | - | Additional software components, loadable | - | Degree of protection (IP), front side | IP66 |
With SW interfaces | - | Rail mounting possible | - | Supporting protocol for SERCOS | - |
Supporting protocol for INTERBUS-Safety | - | Number of interfaces PROFINET | - | Number of HW-interfaces Wireless | - |
Wall mounting/direct mounting | - | Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - |
IO link master | - | Supporting protocol for AS-Interface Safety at Work | - | Supporting protocol for DeviceNet Safety | - |
Supporting protocol for EtherNet/IP | - | Supporting protocol for Foundation Fieldbus | - | Supporting protocol for PROFINET CBA | - |
Supporting protocol for PROFINET IO | - | Supporting protocol for PROFIsafe | - | Supporting protocol for SafetyBUS p | - |
Supply voltage AC 50 Hz(V) | -|- | Supply voltage AC 60 Hz(V) | -|- | Supply voltage DC(V) | -|- |
Type of display | - | Number of grey-scales/blue-scales of display | - | Radio standard GPRS | - |
Radio standard GSM | - | Radio standard UMTS | - | Number of buttons with LED | - |
Number of system buttons | - | Touch technology | - | Degree of protection (NEMA), front side | - |