Plastic Ex Sealing Plugs

Click on this image to zoom in.

Click on this image to zoom in.

Plastic Ex Sealing Plugs

Standard Unit Price:
1.25
Shipping Days:
9 Days

The plastic blanking plug is used to seal surplus threaded holes to maintain the IP protection class.

Basic Specifications

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
30 Days
1.51

1569380000
Part Number : 1569380000
Shipping Days 30 Days
Standard Unit Price 1.51

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
16 Days
1.54

1569390000
Part Number : 1569390000
Shipping Days 16 Days
Standard Unit Price 1.54

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
16 Days
1.72

1569400000
Part Number : 1569400000
Shipping Days 16 Days
Standard Unit Price 1.72

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
44 Days
1.88

1569410000
Part Number : 1569410000
Shipping Days 44 Days
Standard Unit Price 1.88

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
9 Days
1.31

1719280000
Part Number : 1719280000
Shipping Days 9 Days
Standard Unit Price 1.31

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
30 Days
1.31

1719290000
Part Number : 1719290000
Shipping Days 30 Days
Standard Unit Price 1.31

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
27 Days
2.98

1719300000
Part Number : 1719300000
Shipping Days 27 Days
Standard Unit Price 2.98

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
27 Days
8.42

1719310000
Part Number : 1719310000
Shipping Days 27 Days
Standard Unit Price 8.42

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
27 Days
11.06

1719330000
Part Number : 1719330000
Shipping Days 27 Days
Standard Unit Price 11.06

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
12 Days
1.25

1737070000
Part Number : 1737070000
Shipping Days 12 Days
Standard Unit Price 1.25

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
12 Days
1.51

1737080000
Part Number : 1737080000
Shipping Days 12 Days
Standard Unit Price 1.51

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
12 Days
1.82

1737090000
Part Number : 1737090000
Shipping Days 12 Days
Standard Unit Price 1.82

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
12 Days
3.11

1737100000
Part Number : 1737100000
Shipping Days 12 Days
Standard Unit Price 3.11

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
32 Days
8.06

1737110000
Part Number : 1737110000
Shipping Days 32 Days
Standard Unit Price 8.06

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
32 Days
9.22

1737120000
Part Number : 1737120000
Shipping Days 32 Days
Standard Unit Price 9.22

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
32 Days
10.66

1737130000
Part Number : 1737130000
Shipping Days 32 Days
Standard Unit Price 10.66

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
9 Days
1.26

2066710000
Part Number : 2066710000
Shipping Days 9 Days
Standard Unit Price 1.26

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
9 Days
1.48

2066720000
Part Number : 2066720000
Shipping Days 9 Days
Standard Unit Price 1.48

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
9 Days
1.71

2066730000
Part Number : 2066730000
Shipping Days 9 Days
Standard Unit Price 1.71

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
9 Days
1.94

2066740000
Part Number : 2066740000
Shipping Days 9 Days
Standard Unit Price 1.94

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
9 Days
3.18

2066750000
Part Number : 2066750000
Shipping Days 9 Days
Standard Unit Price 3.18

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
37 Days
8.54

2066760000
Part Number : 2066760000
Shipping Days 37 Days
Standard Unit Price 8.54

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
9 Days
15.92

2066770000
Part Number : 2066770000
Shipping Days 9 Days
Standard Unit Price 15.92

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
9 Days
18.09

2066940000
Part Number : 2066940000
Shipping Days 9 Days
Standard Unit Price 18.09

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Black
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support