Select from variation
Solid-State Relays 1132260000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Solid-State Relays
Part Number:1132260000

Standard Unit Price: 37.26 Special price 37.26
Shipping Days: 92 Days

Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.

The spec of 1132260000

  • Type of digital output
    Other
  • With LED indication
    false
  • Rated operation current Ie(A)
    1
  • Type of voltage (input voltage)
    DC
  • Input voltage(V)
    2.5|6
  • Output voltage(V)
    24|240
  • Type of output voltage
    AC

This page is Solid-State Relays, part number 1132260000.
You can find the detail information about specifications and dimensions on part number 1132260000.

Variation of this product

Part Number
2614850000
2614860000
2614880000
2618350000
2618370000
2618380000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of digital output With LED indication Rated operation current Ie
(A)
Type of voltage (input voltage) Input voltage
(V)
Output voltage
(V)
Type of output voltage

37.52 €

10 79 Days Othertrue1DC4|624|240AC

34.48 €

10 79 Days Transistortrue0.1DC4|63|48DC

30.88 €

10 79 Days Transistortrue0.1AC/DC48|723|48DC

36.65 €

10 79 Days Othertrue1AC/DC21.6|26.424|240AC

40.08 €

10 79 Days Othertrue1AC/DC48|7224|240AC

37.52 €

10 79 Days Othertrue1DC9.6|14.424|250AC

Tech Support