Sensor / actuator terminal block, PTS (1078963)

Sensor / actuator terminal block, PTS 1078963

Product Details:

Manufacturer part number: 1078963

Brand: PHOENIX CONTACT

Price: 2.79

Delivery time: 7 Days


Technical Data:

Length: 50.8 mm

Width/grid dimension: 5.2 mm

Height at lowest possible mounting height: 35.3 mm

Number of levels: 1

Number of clamp positions per level: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1078963

Part Number
1078963
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Number of levels Number of clamp positions per level Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)

2.79 €

100 7 Days 50.85.235.3120.14|40.14|2.50.14|2.50.14|2.5

Loading...

  1. 1

Basic information

Mounting method - Colour Green/yellow Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Closing plate required true Type of electrical connection 1 Other
Type of electrical connection 2 Other PEN function possible false Material insulation body Other
Connection position -

This page is Sensor / actuator terminal block, PTS, part number 1078963.
You can find the detail information about specifications and dimensions on part number 1078963.

Variation of this product

Part Number
1027884
1078991
1079012
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Number of levels Number of clamp positions per level Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)

6.08 €

50 21 Days 119.53.558.3360.14|1.50.14|10.14|1.50.14|1.5

3.35 €

100 7 Days 605.245.7130.14|40.14|2.50.14|2.50.14|2.5

4.14 €

50 7 Days 69.25.245.7140.14|40.14|2.50.14|2.50.14|2.5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360