Manufacturer part number: 2700950
Brand: PHOENIX CONTACT
Price: 1,924.49 €
Delivery time: 9 Days
Alarm-management: true
Trend representation: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2700950
Industry- and technological expansions | - | Multi-user capable, runtime | false | Max. number of servers | - |
---|---|---|---|---|---|
Max. number of clients | 0 | Suitable for web-clients | false | Max. number of multi-users configuration | - |
Online projecting possible | false | Integrable in the engineering software o.t autom.system | - | Number of online/runtime languages | - |
Number of configuration-/runtime languages | - | Number of configuration-/desktop languages | - | With script language Visual Basic | false |
With other script language | false | Library with object elements | Not available | User groups (password protection) possible | false |
Message system | - | User archive/recipes management | - | Reporting system/protocol system | - |
Function process diagnostics | Not available | SQL-database | - | With OPC-interface, server | false |
With OPC-interface, client | false | With programming interfaces | false | Min. required processor speed for runtime system(GHz) | 1600000000 |
Min. required main memory for runtime system(MB) | - | Runtime operating system, Windows XP | false | Runtime operating system, Windows 2000 | false |
Runtime operating system, Linux | false | Runtime operating system, other | - | Min. required processor speed for configuration software(GHz) | 1600000000 |
Min. required main memory for configuration software(MB) | - | Loadable for operating system for configuration software, Windows 9x | false | Loadable for operating system for configuration software, Windows NT | false |
Loadable for operating system for configuration software, Windows 2000 | false | Loadable for operating system for configuration software, Windows XP | false | Loadable for operating system for configuration software, Windows ME | false |
Loadable for operating system for configuration software, Linux | false | Loadable for operating system for configuration software, Windows 2003 Server | false | Loadable for operating system for configuration software, Windows Vista | false |
Runtime operation system, Windows Vista | false | SCADA functionality | false | Language switch possible | false |
Suitable for operating system Windows 7 | Windows® 7 Professional SP1 (32-Bit/64-Bit)|Windows® 7 Ultimate SP1 (32-Bit/64-Bit)|Windows® 8.1 Professional (32-Bit/64-Bit)|Windows® 8.1 Enterprise (32-Bit/64-Bit)|Windows® 10 (32-Bit/64-Bit) | Loadable for operating system for configuration software, Windows 7 | false | Suitable for operating system Windows 8 | - |
Loadable for operating system for configuration software, Windows 8 | - |
This page is Software, WEBVISIT 6, part number 2700950.
You can find the detail information about specifications and dimensions on part number 2700950.
Part Number |
---|
2700948 |
2700949 |
2700951 |
2700952 |
2700954 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Alarm-management | Trend representation |
---|---|---|---|---|---|---|---|
1,740.43 € | 1 | 9 Days | false | false | |||
3,391.32 € | 1 | 9 Days | true | true | |||
499.03 € | 1 | 9 Days | false | false | |||
477.69 € | 1 | 9 Days | true | true | |||
42.77 € | 4 | 2 Days | false | false |