Knife disconnect terminal block, PT (1107089)

Knife disconnect terminal block, PT 1107089

Product Details:

Manufacturer part number: 1107089

Brand: PHOENIX CONTACT

Price: 2.89

Delivery time: 82 Days


Technical Data:

Colour: Green

Length: 70.1 mm

Width/grid dimension: 5.2 mm

Height at lowest possible mounting height: 35.2 mm

Closing plate required: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1107089

Part Number
1107089
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Closing plate required Type of electrical connection 2 With integrated test socket Number of clamp positions per level Internally connected stages Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

2.89 €

100 82 Days Green70.15.235.2---2-0.14|40.14|2.50.14|4-|-16

Loading...

  1. 1

Basic information

Mounting method Other Rated voltage(V) 400 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Type of electrical connection 1 Other Type of slitting -
Type of cross disconnection - Number of levels 1 Material insulation body Other
Connection position -

This page is Knife disconnect terminal block, PT, part number 1107089.
You can find the detail information about specifications and dimensions on part number 1107089.

Variation of this product

Part Number
3210163
3210174
3210176
3210177
3210312
3210322
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Closing plate required Type of electrical connection 2 With integrated test socket Number of clamp positions per level Internally connected stages Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

2.73 €

100 7 Days Blue70.15.235.2truePlug clamp connectionfalse2false0.14|40.14|2.50.14|40.14|2.516

3.45 €

100 75 Days Grey745.236.5truePlug clamp connectionfalse3false0.14|40.14|2.50.14|40.14|2.520

3.45 €

100 75 Days Grey745.236.5truePlug clamp connectionfalse3false0.14|40.14|2.50.14|40.14|2.520

3.06 €

100 7 Days Blue81.95.235.2truePlug clamp connectionfalse3false0.14|40.14|2.50.14|40.14|2.516

2.90 €

100 75 Days Blue67.83.530.5truePlug clamp connectionfalse3false0.14|1.50.14|1.50.14|1.50.14|1.510

3.30 €

100 75 Days Blue76.93.530.5truePlug clamp connectionfalse4false0.14|1.50.14|1.50.14|1.50.14|1.510

Tech Support