Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2807609
Part Number
|
---|
2807609 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Voltage protection level (kV) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal voltage AC (V) | Nominal voltage DC (V) | Category type 2 | Max. continuous voltage DC (V) | Max. PV-voltage (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.75 € | 10 | 7 Days | 2.7 | 600 | 15 | 400 | - | true | - | - |
Loading...
Mounting method | On basic element | With remote signalling contact | true | Number of conductors (without earthing) | - |
---|---|---|---|---|---|
Construction size | 1 modular spacing | Voltage protection level L-N(kV) | - | Signalling at the device | Optic |
Degree of protection (IP) | - | Voltage protection level N-PE(kV) | - | Integrated backup fuse | false |
Max. conductor cross section solid (solid, stranded)(mm²) | - | Max. conductor cross section flexible (fine-strand)(mm²) | - | System configuration DC | - |
System configuration IT | - | System configuration TN | - | System configuration TN-C | - |
System configuration TN-S | - | System configuration TT | - | System configuration other | - |
System configuration TN-C-S | - | Max. discharge surge current (8/20)(kA) | - | Short-circuit breaking capacity (Isccr)(kA) | - |
This page is Type 2 surge protection plug, VAL-MS, part number 2807609.
You can find the detail information about specifications and dimensions on part number 2807609.
Configure
Basic Attributes
Type
Voltage protection level(kV)
Max. continuous voltage AC(V)
Nominal discharge surge current (8/20)(kA)
Nominal voltage AC(V)
Nominal voltage DC(V)
Category type 2
Max. continuous voltage DC(V)
Max. PV-voltage(V)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2805318 |
2807573 |
2807586 |
2816399 |
2838843 |
2856595 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Voltage protection level (kV) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal voltage AC (V) | Nominal voltage DC (V) | Category type 2 | Max. continuous voltage DC (V) | Max. PV-voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
72.10 € | 10 | 7 Days | 1.4 | 75 | 10 | - | 48 | true | 48 | - | |||
68.75 € | 10 | 7 Days | 0.55 | 75 | 15 | 60 | 60 | true | 60 | - | |||
68.75 € | 10 | 7 Days | 0.9 | 150 | 20 | 120 | - | true | - | - | |||
68.75 € | 10 | 7 Days | 2.2 | 440 | 20 | 240 | - | true | - | - | |||
68.75 € | 10 | 7 Days | 1.5 | 335 | 20 | 240 | - | true | - | - | |||
73.60 € | 10 | 7 Days | 1.5 | 350 | 10 | 240 | - | true | - | - |