Manufacturer part number: 1788431
Brand: PHOENIX CONTACT
Price: 14.03 €
Delivery time: 22 Days
Number of poles: 11
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1788431
Mounting method | - | Colour | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Length(mm) | 20.5 | Operation temperature(°C) | -|- | Number of clamp positions per pole | - |
Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 5.08 | Height at lowest possible mounting height(mm) | 17.3 |
Closing plate required | true | Type of electrical connection 1 | - | Type of electrical connection 2 | - |
Drill hole distance centrically(mm) | - | Transparent | false | Connectable conductor cross section solid-core(mm²) | 0.2|2.5 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 | Connectable conductor cross section multi-wired(mm²) | 0.2|1 |
Material insulation body | Other | Connection position | - | Rated current In(A) | 12 |
Explosion-tested version 'Ex e' | false |
This page is Printed-circuit board connector, Direct plug-in block, MVSTBU, part number 1788431.
You can find the detail information about specifications and dimensions on part number 1788431.
Part Number |
---|
1788457 |
1788499 |
1788512 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of poles |
---|---|---|---|---|---|---|
16.29 € | 50 | 22 Days | 13 | |||
20.83 € | 50 | 19 Days | 17 | |||
23.10 € | 50 | 22 Days | 19 |