Type 2 surge protection plug, F-MS (2817990)

Type 2 surge protection plug, F-MS 2817990

Product Details:

Manufacturer part number: 2817990

Brand: PHOENIX CONTACT

Price: 80.75

Delivery time: 7 Days


Technical Data:

Voltage protection level: 1.5 kV

Max. continuous voltage AC: 260 V

Nominal discharge surge current (8/20): 20 kA

Nominal voltage AC: 240 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2817990

Part Number
2817990
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal voltage AC
(V)

80.75 €

10 7 Days 1.526020240

Loading...

  1. 1

Basic information

Mounting method On basic element With remote signalling contact true Number of conductors (without earthing) -
Construction size 1 modular spacing Nominal voltage DC(V) - Category type 2 true
Voltage protection level L-N(kV) - Signalling at the device Optic Max. continuous voltage DC(V) -
Degree of protection (IP) - Max. PV-voltage(V) - Voltage protection level N-PE(kV) -
Integrated backup fuse false Max. conductor cross section solid (solid, stranded)(mm²) - Max. conductor cross section flexible (fine-strand)(mm²) -
System configuration DC - System configuration IT - System configuration TN -
System configuration TN-C - System configuration TN-S - System configuration TT -
System configuration other - System configuration TN-C-S - Max. discharge surge current (8/20)(kA) -
Short-circuit breaking capacity (Isccr)(kA) -

This page is Type 2 surge protection plug, F-MS, part number 2817990.
You can find the detail information about specifications and dimensions on part number 2817990.

Variation of this product

Part Number
2805392
2858328
2921307
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal voltage AC
(V)

102.40 €

10 11 Days 5-15-

80.75 €

10 18 Days 1.526020240

97.30 €

10 18 Days 1.726440240

Tech Support