Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3012316
Mounting method | DIN rail (top hat rail) 35 mm | Colour | Other | Length(mm) | 125 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 5.2 |
Height at lowest possible mounting height(mm) | 59 | Closing plate required | true | Type of electrical connection 1 | Other |
Type of electrical connection 2 | Other | PEN function possible | false | Number of levels | 4 |
Number of clamp positions per level | 1 | Connectable conductor cross section solid-core(mm²) | 0.14|4 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|2.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|4 | Connectable conductor cross section multi-wired(mm²) | 0.14|4 | Material insulation body | Other |
Connection position | - |
This page is Multi-level terminal block, PT, part number 3012316.
You can find the detail information about specifications and dimensions on part number 3012316.