Test terminal strip, UTWE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3069049
3069064
3069077
3069410
3069411
3069412
3069413
3069414
3069415
3069416
3069417
3069418
3069419
3069420
3069421
3069422
3069996
3070008
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Closing plate required Type of electrical connection 2 With integrated test socket Number of clamp positions per level Internally connected stages

157.37 €

5 33 Days -82.381---12-

223.28 €

5 33 Days -10781---18-

315.40 €

5 33 Days -139.581---26-

196.95 €

1 33 Days 10090.256.5falseScrew connectionfalse14false

196.95 €

1 35 Days 10090.256.5falseScrew connectionfalse14false

196.95 €

1 33 Days 10090.256.5falseScrew connectionfalse14false

393.88 €

1 35 Days 100147.656.5falseScrew connectionfalse28false

393.88 €

1 35 Days 100147.656.5falseScrew connectionfalse28false

393.88 €

1 33 Days 100147.656.5falseScrew connectionfalse28false

532.90 €

1 35 Days 100188.656.5falseScrew connectionfalse38false

532.90 €

1 35 Days 100188.656.5falseScrew connectionfalse38false

532.90 €

1 35 Days 100188.656.5falseScrew connectionfalse38false

532.90 €

1 33 Days 100188.656.5falseScrew connectionfalse38false

532.90 €

1 33 Days 100188.656.5falseScrew connectionfalse38false

532.90 €

1 33 Days 100188.656.5falseScrew connectionfalse38false

532.90 €

1 33 Days 100188.656.5falseScrew connectionfalse38false

186.35 €

5 33 Days -139.581falseScrew connectionfalse14false

137.24 €

5 33 Days -10781falseScrew connectionfalse10false

Loading...

  1. 1

Basic information

Mounting method Other Colour Grey Rated voltage(V) 400
Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0 Type of electrical connection 1 Screw connection
Type of slitting - Type of cross disconnection - Number of levels 1
Connectable conductor cross section solid-core(mm²) 0.2|10 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|6 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|10
Connectable conductor cross section multi-wired(mm²) 0.2|2.5 Material insulation body Other Connection position -
Rated current In(A) 24

Tech Support