Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3069064
Part Number
|
---|
3069064 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Closing plate required | Type of electrical connection 2 | With integrated test socket | Number of clamp positions per level | Internally connected stages | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
223.28 € | 5 | 33 Days | - | 107 | 81 | - | - | - | 18 | - |
Loading...
Mounting method | Other | Colour | Grey | Rated voltage(V) | 400 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Type of electrical connection 1 | Screw connection |
Type of slitting | - | Type of cross disconnection | - | Number of levels | 1 |
Connectable conductor cross section solid-core(mm²) | 0.2|10 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|6 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|10 |
Connectable conductor cross section multi-wired(mm²) | 0.2|2.5 | Material insulation body | Other | Connection position | - |
Rated current In(A) | 24 |
This page is Test terminal strip, UTWE, part number 3069064.
You can find the detail information about specifications and dimensions on part number 3069064.
Configure
Basic Attributes
Type
Length(mm)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Closing plate required
Type of electrical connection 2
With integrated test socket
Number of clamp positions per level
Internally connected stages
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3069049 |
3069077 |
3069410 |
3069411 |
3069412 |
3069413 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Closing plate required | Type of electrical connection 2 | With integrated test socket | Number of clamp positions per level | Internally connected stages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157.37 € | 5 | 33 Days | - | 82.3 | 81 | - | - | - | 12 | - | |||
315.40 € | 5 | 33 Days | - | 139.5 | 81 | - | - | - | 26 | - | |||
196.95 € | 1 | 33 Days | 100 | 90.2 | 56.5 | false | Screw connection | false | 14 | false | |||
196.95 € | 1 | 35 Days | 100 | 90.2 | 56.5 | false | Screw connection | false | 14 | false | |||
196.95 € | 1 | 33 Days | 100 | 90.2 | 56.5 | false | Screw connection | false | 14 | false | |||
393.88 € | 1 | 35 Days | 100 | 147.6 | 56.5 | false | Screw connection | false | 28 | false |