Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1077278 |
1079802 |
1081761 |
1095622 |
1109775 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Suitable for safety functions | Supporting protocol for LON | With editor for programming language IL (Instruction List) | With editor for programming language LD (Ladder Diagram) | With editor for programming language FBD (Function Block Diagram) | With editor for programming language ST (structured text) | With editor for programming language SFC (Sequential Function Chart) | With editor for manufacturer specific programming language | Suitable for operating system Windows 9x | Suitable for operating system Windows NT | Suitable for operating system Windows 2000 | Suitable for operating system Windows XP | Suitable for operating system Windows ME | Suitable for operating system Windows CE | Suitable for operating system Linux | Suitable for other operating system | Object library | Supporting protocol for TCP/IP | Supporting protocol for ASI | Supporting protocol for PROFIBUS | Supporting protocol for CAN | Supporting protocol for INTERBUS | Supporting protocol for KNX | Supporting protocol for MODBUS | Supporting protocol for Data-Highway | Supporting protocol for DeviceNet | Supporting protocol for SUCONET | Supporting protocol for other bus systems | Integrated diagnosis function | Integrated configuration function | Integrated evaluation function | Integrated application configuration function | Integrated data detection function | Integrated communication function | Technology function integrated | Put into operation function integrated | Simulation function integrated | Integrated motion function | Integrated analysis function | Integrated position function | In accordance with IEC 1131-3 (DIN EN 61131-3) | Industry- and technological expansions | Multi-user capable, runtime | Max. number of servers | Max. number of clients | Suitable for web-clients | Max. number of multi-users configuration | Online projecting possible | Integrable in the engineering software o.t autom.system | Number of online/runtime languages | Number of configuration-/runtime languages | Number of configuration-/desktop languages | With script language Visual Basic | With other script language | Library with object elements | User groups (password protection) possible | Message system | User archive/recipes management | Reporting system/protocol system | Function process diagnostics | SQL-database | With OPC-interface, server | With OPC-interface, client | With programming interfaces | Min. required processor speed for runtime system (GHz) | Min. required main memory for runtime system (MB) | Runtime operating system, Windows XP | Runtime operating system, Windows 2000 | Runtime operating system, Linux | Runtime operating system, other | Min. required processor speed for configuration software (GHz) | Min. required main memory for configuration software (MB) | Loadable for operating system for configuration software, Windows 9x | Loadable for operating system for configuration software, Windows NT | Loadable for operating system for configuration software, Windows 2000 | Loadable for operating system for configuration software, Windows XP | Loadable for operating system for configuration software, Windows ME | Loadable for operating system for configuration software, Linux | Maintenance function integrated | Suitable for burner technology | Suitable for emergency stop function | Suitable for press controls | Suitable for control technology | Suitable for other application areas | Suitable for transfer streets | Type of delivery | With editor for programming language Flowchart | Supporting protocol for SERCOS | Supporting protocol for INTERBUS-Safety | Supporting protocol for PROFIBUS Safety | Alarm-management | Suitable for operating system Windows 2003 Server | Suitable for operating system Windows Vista | Suitable for number of devices | Loadable for operating system for configuration software, Windows 2003 Server | Loadable for operating system for configuration software, Windows Vista | Runtime operation system, Windows Vista | SCADA functionality | Language switch possible | Trend representation | Supporting protocol for AS-Interface Safety at Work | Supporting protocol for DeviceNet Safety | Supporting protocol for EtherNet/IP | Supporting protocol for Foundation Fieldbus | Supporting protocol for PROFINET CBA | Supporting protocol for PROFINET IO | Supporting protocol for PROFIsafe | Supporting protocol for SafetyBUS p | Suitable for operating system Windows 7 | Loadable for operating system for configuration software, Windows 7 | SIL according to IEC 61508 | Loadable for operating system for configuration software, Windows 8 | Duration unit | Operating time | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,045.43 € | 1 | 9 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | false | - | 0 | true | - | true | - | - | - | - | false | false | Not available | true | - | - | - | Not available | - | false | false | false | 1.6 | - | - | - | - | - | 1.6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | false | - | - | - | - | - | - | false | true | false | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
- | 1 | Quote | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | false | - | 0 | true | - | true | - | - | - | - | false | false | Not available | true | - | - | - | Not available | - | false | false | false | 1.6 | - | - | - | - | - | 1.6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | false | - | - | - | - | - | - | false | true | false | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
10,462.88 € | 1 | 9 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | false | - | 0 | true | - | true | - | - | - | - | false | false | Not available | true | - | - | - | Not available | - | false | false | false | 1.6 | - | - | - | - | - | 1.6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | false | - | - | - | - | - | - | false | true | false | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
11,362.69 € | 1 | 11 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | false | - | 0 | true | - | true | - | - | - | - | false | false | Not available | true | - | - | - | Not available | - | false | false | false | 1.6 | - | - | - | - | - | 1.6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | false | - | - | - | - | - | - | false | true | false | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
15,886.46 € | 1 | 9 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | false | - | 0 | true | - | true | - | - | - | - | false | false | Not available | true | - | - | - | Not available | - | false | false | false | 1.6 | - | - | - | - | - | 1.6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | false | - | - | - | - | - | - | false | true | false | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Suitable for operating system Windows 8 | - |
---|
Configure
Basic Attributes
Suitable for safety functions
Supporting protocol for LON
With editor for programming language IL (Instruction List)
With editor for programming language LD (Ladder Diagram)
With editor for programming language FBD (Function Block Diagram)
With editor for programming language ST (structured text)
With editor for programming language SFC (Sequential Function Chart)
With editor for manufacturer specific programming language
Suitable for operating system Windows 9x
Suitable for operating system Windows NT
Suitable for operating system Windows 2000
Suitable for operating system Windows XP
Suitable for operating system Windows ME
Suitable for operating system Windows CE
Suitable for operating system Linux
Suitable for other operating system
Object library
Supporting protocol for TCP/IP
Supporting protocol for ASI
Supporting protocol for PROFIBUS
Supporting protocol for CAN
Supporting protocol for INTERBUS
Supporting protocol for KNX
Supporting protocol for MODBUS
Supporting protocol for Data-Highway
Supporting protocol for DeviceNet
Supporting protocol for SUCONET
Supporting protocol for other bus systems
Integrated diagnosis function
Integrated configuration function
Integrated evaluation function
Integrated application configuration function
Integrated data detection function
Integrated communication function
Technology function integrated
Put into operation function integrated
Simulation function integrated
Integrated motion function
Integrated analysis function
Integrated position function
In accordance with IEC 1131-3 (DIN EN 61131-3)
Maintenance function integrated
Suitable for burner technology
Suitable for emergency stop function
Suitable for press controls
Suitable for control technology
Suitable for other application areas
Suitable for transfer streets
Type of delivery
With editor for programming language Flowchart
Supporting protocol for SERCOS
Supporting protocol for INTERBUS-Safety
Supporting protocol for PROFIBUS Safety
Suitable for operating system Windows 2003 Server
Suitable for operating system Windows Vista
Suitable for number of devices
Supporting protocol for AS-Interface Safety at Work
Supporting protocol for DeviceNet Safety
Supporting protocol for EtherNet/IP
Supporting protocol for Foundation Fieldbus
Supporting protocol for PROFINET CBA
Supporting protocol for PROFINET IO
Supporting protocol for PROFIsafe
Supporting protocol for SafetyBUS p
Suitable for operating system Windows 7
SIL according to IEC 61508
Duration unit
Operating time
Type
Industry- and technological expansions
Multi-user capable, runtime
Max. number of servers
Max. number of clients
Suitable for web-clients
Max. number of multi-users configuration
Online projecting possible
Integrable in the engineering software o.t autom.system
Number of online/runtime languages
Number of configuration-/runtime languages
Number of configuration-/desktop languages
With script language Visual Basic
With other script language
Library with object elements
User groups (password protection) possible
Message system
User archive/recipes management
Reporting system/protocol system
Function process diagnostics
SQL-database
With OPC-interface, server
With OPC-interface, client
With programming interfaces
Min. required processor speed for runtime system(GHz)
Min. required main memory for runtime system(MB)
Runtime operating system, Windows XP
Runtime operating system, Windows 2000
Runtime operating system, Linux
Runtime operating system, other
Min. required processor speed for configuration software(GHz)
Min. required main memory for configuration software(MB)
Loadable for operating system for configuration software, Windows 9x
Loadable for operating system for configuration software, Windows NT
Loadable for operating system for configuration software, Windows 2000
Loadable for operating system for configuration software, Windows XP
Loadable for operating system for configuration software, Windows ME
Loadable for operating system for configuration software, Linux
Alarm-management
Loadable for operating system for configuration software, Windows 2003 Server
Loadable for operating system for configuration software, Windows Vista
Runtime operation system, Windows Vista
SCADA functionality
Language switch possible
Trend representation
Loadable for operating system for configuration software, Windows 7
Loadable for operating system for configuration software, Windows 8
Filter by standard shipping days
Optional Attributes