Software, VISU+ 2 RT (1008386)

Software, VISU+ 2 RT 1008386

Product Details:

Manufacturer part number: 1008386

Brand: PHOENIX CONTACT

Price: 7,117.03

Delivery time: 11 Days


Technical Data:

Suitable for safety functions: -

Supporting protocol for LON: -

With editor for programming language IL (Instruction List): -

With editor for programming language LD (Ladder Diagram): -

With editor for programming language FBD (Function Block Diagram): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1008386

Part Number
1008386
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for safety functions Supporting protocol for LON With editor for programming language IL (Instruction List) With editor for programming language LD (Ladder Diagram) With editor for programming language FBD (Function Block Diagram) With editor for programming language ST (structured text) With editor for programming language SFC (Sequential Function Chart) With editor for manufacturer specific programming language Suitable for operating system Windows 9x Suitable for operating system Windows NT Suitable for operating system Windows 2000 Suitable for operating system Windows XP Suitable for operating system Windows ME Suitable for operating system Windows CE Suitable for operating system Linux Suitable for other operating system Object library Supporting protocol for TCP/IP Supporting protocol for ASI Supporting protocol for PROFIBUS Supporting protocol for CAN Supporting protocol for INTERBUS Supporting protocol for KNX Supporting protocol for MODBUS Supporting protocol for Data-Highway Supporting protocol for DeviceNet Supporting protocol for SUCONET Supporting protocol for other bus systems Integrated diagnosis function Integrated configuration function Integrated evaluation function Integrated application configuration function Integrated data detection function Integrated communication function Technology function integrated Put into operation function integrated Simulation function integrated Integrated motion function Integrated analysis function Integrated position function In accordance with IEC 1131-3 (DIN EN 61131-3) Industry- and technological expansions Multi-user capable, runtime Max. number of servers Max. number of clients Suitable for web-clients Max. number of multi-users configuration Online projecting possible Integrable in the engineering software o.t autom.system Number of online/runtime languages Number of configuration-/runtime languages Number of configuration-/desktop languages With script language Visual Basic With other script language Library with object elements User groups (password protection) possible Message system User archive/recipes management Reporting system/protocol system Function process diagnostics SQL-database With OPC-interface, server With OPC-interface, client With programming interfaces Min. required processor speed for runtime system
(GHz)
Min. required main memory for runtime system
(MB)
Runtime operating system, Windows XP Runtime operating system, Windows 2000 Runtime operating system, Linux Runtime operating system, other Min. required processor speed for configuration software
(GHz)
Min. required main memory for configuration software
(MB)
Loadable for operating system for configuration software, Windows 9x Loadable for operating system for configuration software, Windows NT Loadable for operating system for configuration software, Windows 2000 Loadable for operating system for configuration software, Windows XP Loadable for operating system for configuration software, Windows ME Loadable for operating system for configuration software, Linux Maintenance function integrated Suitable for burner technology Suitable for emergency stop function Suitable for press controls Suitable for control technology Suitable for other application areas Suitable for transfer streets Type of delivery With editor for programming language Flowchart Supporting protocol for SERCOS Supporting protocol for INTERBUS-Safety Supporting protocol for PROFIBUS Safety Alarm-management Suitable for operating system Windows 2003 Server Suitable for operating system Windows Vista Suitable for number of devices Loadable for operating system for configuration software, Windows 2003 Server Loadable for operating system for configuration software, Windows Vista Runtime operation system, Windows Vista SCADA functionality Language switch possible Trend representation Supporting protocol for AS-Interface Safety at Work Supporting protocol for DeviceNet Safety Supporting protocol for EtherNet/IP Supporting protocol for Foundation Fieldbus Supporting protocol for PROFINET CBA Supporting protocol for PROFINET IO Supporting protocol for PROFIsafe Supporting protocol for SafetyBUS p Suitable for operating system Windows 7 Loadable for operating system for configuration software, Windows 7 SIL according to IEC 61508 Loadable for operating system for configuration software, Windows 8 Duration unit Operating time

7,117.03 €

1 11 Days ------------------------------------------false-0false-true----falsefalseNot availabletrue---Not available-falsefalsefalse1.6-falsefalsefalse-1.6-falsefalsefalsefalsefalsefalse------------false---falsefalsefalsefalsetruefalse---------false----

Loading...

  1. 1

Basic information

Suitable for operating system Windows 8 -

This page is Software, VISU+ 2 RT, part number 1008386.
You can find the detail information about specifications and dimensions on part number 1008386.

Variation of this product

Part Number
1012602
1015457
1035762
1039218
1043203
1043204
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Suitable for safety functions Supporting protocol for LON With editor for programming language IL (Instruction List) With editor for programming language LD (Ladder Diagram) With editor for programming language FBD (Function Block Diagram) With editor for programming language ST (structured text) With editor for programming language SFC (Sequential Function Chart) With editor for manufacturer specific programming language Suitable for operating system Windows 9x Suitable for operating system Windows NT Suitable for operating system Windows 2000 Suitable for operating system Windows XP Suitable for operating system Windows ME Suitable for operating system Windows CE Suitable for operating system Linux Suitable for other operating system Object library Supporting protocol for TCP/IP Supporting protocol for ASI Supporting protocol for PROFIBUS Supporting protocol for CAN Supporting protocol for INTERBUS Supporting protocol for KNX Supporting protocol for MODBUS Supporting protocol for Data-Highway Supporting protocol for DeviceNet Supporting protocol for SUCONET Supporting protocol for other bus systems Integrated diagnosis function Integrated configuration function Integrated evaluation function Integrated application configuration function Integrated data detection function Integrated communication function Technology function integrated Put into operation function integrated Simulation function integrated Integrated motion function Integrated analysis function Integrated position function In accordance with IEC 1131-3 (DIN EN 61131-3) Industry- and technological expansions Multi-user capable, runtime Max. number of servers Max. number of clients Suitable for web-clients Max. number of multi-users configuration Online projecting possible Integrable in the engineering software o.t autom.system Number of online/runtime languages Number of configuration-/runtime languages Number of configuration-/desktop languages With script language Visual Basic With other script language Library with object elements User groups (password protection) possible Message system User archive/recipes management Reporting system/protocol system Function process diagnostics SQL-database With OPC-interface, server With OPC-interface, client With programming interfaces Min. required processor speed for runtime system
(GHz)
Min. required main memory for runtime system
(MB)
Runtime operating system, Windows XP Runtime operating system, Windows 2000 Runtime operating system, Linux Runtime operating system, other Min. required processor speed for configuration software
(GHz)
Min. required main memory for configuration software
(MB)
Loadable for operating system for configuration software, Windows 9x Loadable for operating system for configuration software, Windows NT Loadable for operating system for configuration software, Windows 2000 Loadable for operating system for configuration software, Windows XP Loadable for operating system for configuration software, Windows ME Loadable for operating system for configuration software, Linux Maintenance function integrated Suitable for burner technology Suitable for emergency stop function Suitable for press controls Suitable for control technology Suitable for other application areas Suitable for transfer streets Type of delivery With editor for programming language Flowchart Supporting protocol for SERCOS Supporting protocol for INTERBUS-Safety Supporting protocol for PROFIBUS Safety Alarm-management Suitable for operating system Windows 2003 Server Suitable for operating system Windows Vista Suitable for number of devices Loadable for operating system for configuration software, Windows 2003 Server Loadable for operating system for configuration software, Windows Vista Runtime operation system, Windows Vista SCADA functionality Language switch possible Trend representation Supporting protocol for AS-Interface Safety at Work Supporting protocol for DeviceNet Safety Supporting protocol for EtherNet/IP Supporting protocol for Foundation Fieldbus Supporting protocol for PROFINET CBA Supporting protocol for PROFINET IO Supporting protocol for PROFIsafe Supporting protocol for SafetyBUS p Suitable for operating system Windows 7 Loadable for operating system for configuration software, Windows 7 SIL according to IEC 61508 Loadable for operating system for configuration software, Windows 8 Duration unit Operating time

8,695.88 €

1 11 Days ------------------------------------------false-0true-true----falsefalseNot availabletrue---Not available-falsefalsefalse1.6-falsefalsefalse-1.6-falsefalsefalsefalsefalsefalse------------false---falsefalsefalsefalsetruefalse---------false----

10,381.00 €

1 9 Days ------------------------------------------false-0false-true----falsefalseNot availabletrue---Not available-falsefalsefalse1.6-falsefalsefalse-1.6-falsefalsefalsefalsefalsefalse------------false---falsefalsefalsefalsetruefalse---------false----

6,650.75 €

1 11 Days ------------------------------------------false-0true-true----falsefalseNot availabletrue---Not available-falsefalsefalse1.6-falsefalsefalse-1.6-falsefalsefalsefalsefalsefalse------------false---falsefalsefalsefalsetruefalse---------false----

8,262.34 €

1 9 Days ------------------------------------------false-0false-true----falsefalseNot availabletrue---Not available-truefalsefalse1.6-falsefalsefalse-1.6-falsefalsefalsefalsefalsefalse------------false---falsefalsefalsefalsetruefalse---------false----

13,244.20 €

1 11 Days ------------------------------------------false-0false-true----falsefalseNot availabletrue---Not available-truefalsefalse1.6-falsefalsefalse-1.6-falsefalsefalsefalsefalsefalse------------false---falsefalsefalsefalsetruefalse---------false----

2,740.51 €

1 11 Days ------------------------------------------false-0false-true----falsefalseNot availabletrue---Not available-falsefalsefalse1.6-falsefalsefalse-1.6-falsefalsefalsefalsefalsefalse------------false---falsefalsefalsefalsetruefalse---------false----

Tech Support