Test terminal strip, UTRE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3069805
3069806
3069810
3069811
3069813
3069815
3069816
3069818
3069820
3069821
3069822
3069823
3069826
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width/grid dimension
(mm)
Number of clamp positions per level

106.59 €

2 35 Days 65.28

133.61 €

2 35 Days 73.410

240.20 €

1 35 Days 10618

267.23 €

1 35 Days 114.120

320.53 €

1 33 Days 130.424

374.57 €

1 35 Days 146.728

400.83 €

1 35 Days 154.930

454.14 €

1 35 Days 171.234

507.42 €

1 33 Days 187.538

534.44 €

1 35 Days 195.640

560.71 €

1 35 Days 203.842

587.74 €

1 33 Days 211.944

668.07 €

1 35 Days 237.450

Loading...

  1. 1

Basic information

Mounting method Other Colour Grey Rated voltage(V) 400
Length(mm) 100 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Height at lowest possible mounting height(mm) 56.5 Closing plate required false Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection Type of slitting - Type of cross disconnection -
With integrated test socket false Number of levels 1 Internally connected stages false
Connectable conductor cross section solid-core(mm²) 0.2|10 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|6 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|10
Connectable conductor cross section multi-wired(mm²) 0.2|2.5 Material insulation body Other Connection position -
Rated current In(A) 24

Tech Support