Manufacturer part number: 2701456
Brand: PHOENIX CONTACT
Price: 708.58 €
Delivery time: 26 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2701456
Suitable for safety functions | false | Suitable for operating system Windows 9x | false | Suitable for operating system Windows NT | false |
---|---|---|---|---|---|
Suitable for operating system Windows 2000 | false | Suitable for operating system Windows XP | true | Suitable for operating system Windows ME | false |
Suitable for operating system Windows CE | false | Suitable for operating system Linux | false | Suitable for other operating system | false |
Object library | - | Integrated diagnosis function | - | Integrated configuration function | - |
Integrated application configuration function | - | Integrated communication function | - | Technology function integrated | - |
Put into operation function integrated | - | Simulation function integrated | - | Integrated motion function | - |
Integrated analysis function | - | Integrated position function | - | With data detection function | false |
Maintenance function integrated | false | Multi-lingual | true | Suitable for target system PLC | false |
Suitable for target system PC | false | Suitable for target system HMI | false | Suitable for other target system | false |
Category according to EN 954-1 | - | Suitable for operating system Windows 2003 Server | false | Suitable for operating system Windows Vista | false |
Performance level acc. EN ISO 13849-1 | - | Suitable for operating system Windows 7 | Windows® 7|Windows® 10 | SIL according to IEC 61508 | - |
Suitable for operating system Windows 8 | - |
This page is Software, VL PORTICO, part number 2701456.
You can find the detail information about specifications and dimensions on part number 2701456.
Part Number |
---|
2701453 |
2701455 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
210.37 € | 1 | 26 Days | |||
375.15 € | 1 | 26 Days |