Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3074538
Mounting method | - | Colour | Grey | Rated voltage(V) | - |
---|---|---|---|---|---|
Number of poles | 0 | Operation temperature(°C) | -|- | Number of clamp positions per pole | - |
Inflammability class of insulation material acc. with UL94 | - | Width/grid dimension(mm) | 0 | Closing plate required | false |
Type of electrical connection 1 | - | Type of electrical connection 2 | - | With integrated feed-through flange | - |
Thickness of mounting plate(mm) | -|- | Dimension vertical to mounting plate inner side(mm) | - | Dimension parallel to mounting plate inner side(mm) | - |
Dimension vertical to mounting plate outer side(mm) | - | Dimension parallel to mounting plate outer side(mm) | - | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
Material insulation body | Other | Connection position | - | Rated current In(A) | - |
Explosion-tested version 'Ex e' | - |
This page is Flange cover, UW, part number 3074538.
You can find the detail information about specifications and dimensions on part number 3074538.