Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2906101
Mounting method | Other | With remote signalling contact | false | Number of conductors (without earthing) | - |
---|---|---|---|---|---|
Construction size | - | Voltage protection level(kV) | 1.4 | Max. continuous voltage AC(V) | 320 |
Nominal discharge surge current (8/20)(kA) | 5 | Nominal voltage AC(V) | - | Nominal voltage DC(V) | 277 |
Category type 2 | true | Voltage protection level L-N(kV) | 1.3 | Signalling at the device | Optic |
Max. continuous voltage DC(V) | 277 | Degree of protection (IP) | - | Max. PV-voltage(V) | - |
Voltage protection level N-PE(kV) | 1.4 | Integrated backup fuse | false | Max. conductor cross section solid (solid, stranded)(mm²) | 4 |
Max. conductor cross section flexible (fine-strand)(mm²) | 2.5 | System configuration DC | - | System configuration IT | - |
System configuration TN | - | System configuration TN-C | - | System configuration TN-S | - |
System configuration TT | - | System configuration other | - | System configuration TN-C-S | - |
Max. discharge surge current (8/20)(kA) | - | Short-circuit breaking capacity (Isccr)(kA) | - |
This page is Type 2 surge arrester, Type 2 surge arrester, BLT-T2, part number 2906101.
You can find the detail information about specifications and dimensions on part number 2906101.