Extension module, PLC-V8C (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2903095

Part Number
2903095
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

200.40 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 50 Height(mm) 106 Depth(mm) 87
Expandable false Switching current(A) 0.009 With timer false
With display false Suitable for safety functions false Number of digital inputs 8
Number of digital outputs 8 Number of analogue inputs 2 Number of analogue outputs 8
Voltage type of supply voltage DC Supporting protocol for LON - Number of HW-interfaces industrial Ethernet 0
Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-422 0 Number of HW-interfaces RS-485 0
Number of HW-interfaces serial TTY 0 Number of HW-interfaces USB - Number of HW-interfaces parallel 0
Number of HW-interfaces other 0 With optical interface false Supporting protocol for TCP/IP -
Supporting protocol for ASI - Supporting protocol for PROFIBUS - Supporting protocol for CAN -
Supporting protocol for INTERBUS - Supporting protocol for KNX - Supporting protocol for MODBUS -
Supporting protocol for Data-Highway - Supporting protocol for DeviceNet - Supporting protocol for SUCONET -
Supporting protocol for other bus systems - Redundancy false With relay output true
Rail mounting possible false Explosion safety category for gas None Explosion safety category for dust None
Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false Degree of protection (IP) IP20
Supporting protocol for SERCOS - Supporting protocol for INTERBUS-Safety - Category according to EN 954-1 -
Number of interfaces PROFINET 0 Number of HW-interfaces Wireless 0 Front build in possible false
Rack-assembly possible false Wall mounting/direct mounting false Expansion device true
Radio standard Bluetooth - Radio standard WLAN 802.11 - Basic device false
IO link master false Performance level acc. EN ISO 13849-1 None Supporting protocol for AS-Interface Safety at Work -
Supporting protocol for DeviceNet Safety - Supporting protocol for EtherNet/IP - Supporting protocol for Foundation Fieldbus -
Supporting protocol for PROFINET CBA - Supporting protocol for PROFINET IO - Supporting protocol for PROFIsafe -
Supporting protocol for SafetyBUS p - Supply voltage AC 50 Hz(V) -|- Supply voltage AC 60 Hz(V) -|-
Supply voltage DC(V) 19.2|26.4 Radio standard GPRS - Radio standard GSM -
Radio standard UMTS - SIL according to IEC 61508 None

This page is Extension module, PLC-V8C, part number 2903095.
You can find the detail information about specifications and dimensions on part number 2903095.

Tech Support