Controller, PLC-V8C (2907443)

Controller, PLC-V8C 2907443

Product Details:

Manufacturer part number: 2907443

Brand: PHOENIX CONTACT

Price: 205.90

Delivery time: 7 Days


Technical Data:

Height: 111 mm

Expansion device: false


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2907443

Part Number
2907443
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Expansion device

205.90 €

1 7 Days 111false

Loading...

  1. 1

Basic information

Width(mm) 50 Depth(mm) 87 Expandable true
Switching current(A) 0.009 With timer true With display false
Suitable for safety functions false Number of digital inputs 8 Number of digital outputs 8
Number of analogue inputs 2 Number of analogue outputs 8 Voltage type of supply voltage DC
Supporting protocol for LON - Number of HW-interfaces industrial Ethernet 0 Number of HW-interfaces RS-232 0
Number of HW-interfaces RS-422 0 Number of HW-interfaces RS-485 0 Number of HW-interfaces serial TTY 0
Number of HW-interfaces USB 1 Number of HW-interfaces parallel 0 Number of HW-interfaces other 1
With optical interface false Supporting protocol for TCP/IP - Supporting protocol for ASI -
Supporting protocol for PROFIBUS - Supporting protocol for CAN - Supporting protocol for INTERBUS -
Supporting protocol for KNX - Supporting protocol for MODBUS true Supporting protocol for Data-Highway -
Supporting protocol for DeviceNet - Supporting protocol for SUCONET - Supporting protocol for other bus systems -
Redundancy false With relay output true Rail mounting possible false
Explosion safety category for gas None Explosion safety category for dust None Appendant operation agent (Ex ia) false
Appendant operation agent (Ex ib) false Degree of protection (IP) IP20 Supporting protocol for SERCOS -
Supporting protocol for INTERBUS-Safety - Category according to EN 954-1 - Number of interfaces PROFINET 0
Number of HW-interfaces Wireless 0 Front build in possible false Rack-assembly possible false
Wall mounting/direct mounting false Radio standard Bluetooth - Radio standard WLAN 802.11 -
Basic device true IO link master false Performance level acc. EN ISO 13849-1 None
Supporting protocol for AS-Interface Safety at Work - Supporting protocol for DeviceNet Safety - Supporting protocol for EtherNet/IP -
Supporting protocol for Foundation Fieldbus - Supporting protocol for PROFINET CBA - Supporting protocol for PROFINET IO -
Supporting protocol for PROFIsafe - Supporting protocol for SafetyBUS p - Supply voltage AC 50 Hz(V) -|-
Supply voltage AC 60 Hz(V) -|- Supply voltage DC(V) 19.2|26.4 Radio standard GPRS -
Radio standard GSM - Radio standard UMTS - SIL according to IEC 61508 None

This page is Controller, PLC-V8C, part number 2907443.
You can find the detail information about specifications and dimensions on part number 2907443.

Variation of this product

Part Number
2907445
2907446
2907447
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Expansion device

205.90 €

1 7 Days 106false

234.10 €

1 61 Days 111true

234.10 €

1 61 Days 106true

Tech Support