Manufacturer part number: 3069436
Brand: PHOENIX CONTACT
Price: 196.95 €
Delivery time: 35 Days
Length: 100 mm
Width/grid dimension: 90.2 mm
Number of clamp positions per level: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3069436
Mounting method | Other | Colour | Grey | Rated voltage(V) | 400 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Height at lowest possible mounting height(mm) | 56.5 |
Closing plate required | false | Type of electrical connection 1 | Other | Type of electrical connection 2 | Plug clamp connection |
Type of slitting | - | Type of cross disconnection | - | With integrated test socket | false |
Number of levels | 1 | Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | 0.5|10 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.5|6 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|6 | Connectable conductor cross section multi-wired(mm²) | 0.5|6 |
Material insulation body | Other | Connection position | - | Rated current In(A) | 24 |
This page is Test terminal strip, PTWE, part number 3069436.
You can find the detail information about specifications and dimensions on part number 3069436.
Part Number |
---|
3069437 |
3069438 |
3069439 |
3069440 |
3069441 |
3069442 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) | Width/grid dimension (mm) | Number of clamp positions per level |
---|---|---|---|---|---|---|---|---|
196.95 € | 1 | 35 Days | 100 | 90.2 | 14 | |||
196.95 € | 1 | 33 Days | 100 | 90.2 | 14 | |||
393.88 € | 1 | 35 Days | 100 | 147.6 | 28 | |||
393.88 € | 1 | 35 Days | 100 | 147.6 | 28 | |||
393.88 € | 1 | 33 Days | 100 | 147.6 | 28 | |||
528.82 € | 1 | 35 Days | 100 | 188.6 | 38 |