Europe terminal strip, EC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240676

Part Number
3240676
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
304 Quote

Loading...

  1. 1

Basic information

Mounting method Other Colour White Rated voltage(V) 450
Number of poles 3 Length(mm) 29.2 Operation temperature(°C) -40|80
Number of clamp positions per pole - Inflammability class of insulation material acc. with UL94 Other Width/grid dimension(mm) 10
Height at lowest possible mounting height(mm) 14.9 Closing plate required true Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection Drill hole distance centrically(mm) 10 Transparent false
Connectable conductor cross section solid-core(mm²) 0.75|6 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 4|4 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.75|6
Connectable conductor cross section multi-wired(mm²) 0.75|6 Material insulation body Other Connection position -
Rated current In(A) 41 Explosion-tested version 'Ex e' false

This page is Europe terminal strip, EC, part number 3240676.
You can find the detail information about specifications and dimensions on part number 3240676.

Tech Support