Manufacturer part number: 2763604
Brand: PHOENIX CONTACT
Price: 230.90 €
Delivery time: 22 Days
Connection 1: BNC, 75 Ohm
Max. continuous voltage DC: 5 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2763604
Mounting method | Other | Frequency(MHz) | -|- | Lightning impulse current (10/350 µs)(kA) | - |
---|---|---|---|---|---|
With remote signalling contact | false | Limiting frequency(MHz) | - | Explosion-tested version | false |
Max. continuous voltage AC(V) | - | Nominal discharge surge current (8/20)(kA) | 10 | Nominal load current(A) | 0.185 |
Nominal voltage AC(V) | -|- | Nominal voltage DC(V) | -|- | Voltage protection level core/core(V) | - |
Voltage protection level core/earth(V) | 500 | Signalling at the device | None | Voltage protection level core/signal ground(V) | - |
Voltage protection level signal ground/protective ground(V) | - | Pro-active thermo-control | false |
This page is Surge protection device, C-UFB, part number 2763604.
You can find the detail information about specifications and dimensions on part number 2763604.
Part Number |
---|
2782300 |
2782313 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection 1 | Max. continuous voltage DC (V) |
---|---|---|---|---|---|---|---|
209.90 € | 10 | 23 Days | BNC, 50 Ohm | 5 | |||
209.90 € | 10 | 15 Days | BNC, 50 Ohm | 30 |