Type 2 surge arrester, Surge voltage arrester consisting, VAL-MS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2908476

Part Number
2908476
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

356.00 €

32 7 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm With remote signalling contact true Number of conductors (without earthing) -
Construction size 4 modular spacing Voltage protection level(kV) 1.5 Max. continuous voltage AC(V) 275
Nominal discharge surge current (8/20)(kA) 20 Nominal voltage AC(V) 240 Nominal voltage DC(V) -
Category type 2 true Voltage protection level L-N(kV) 1.35 Signalling at the device Optic
Max. continuous voltage DC(V) - Degree of protection (IP) - Max. PV-voltage(V) -
Voltage protection level N-PE(kV) 1.5 Integrated backup fuse false Max. conductor cross section solid (solid, stranded)(mm²) 35
Max. conductor cross section flexible (fine-strand)(mm²) 25 System configuration DC - System configuration IT -
System configuration TN - System configuration TN-C - System configuration TN-S -
System configuration TT - System configuration other - System configuration TN-C-S -
Max. discharge surge current (8/20)(kA) - Short-circuit breaking capacity (Isccr)(kA) -

This page is Type 2 surge arrester, Surge voltage arrester consisting, VAL-MS, part number 2908476.
You can find the detail information about specifications and dimensions on part number 2908476.

Tech Support