Panel feed-through terminal block, VDFK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0708250

Part Number
0708250
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.08 €

100 7 Days

Loading...

  1. 1

Basic information

Mounting method - Colour Grey Rated voltage(V) 500
Number of poles 1 Operation temperature(°C) -|- Number of clamp positions per pole -
Inflammability class of insulation material acc. with UL94 V0 Width/grid dimension(mm) 10 Closing plate required false
Type of electrical connection 1 Screw connection Type of electrical connection 2 Soldering flag connection With integrated feed-through flange -
Thickness of mounting plate(mm) 1|4 Dimension vertical to mounting plate inner side(mm) - Dimension parallel to mounting plate inner side(mm) -
Dimension vertical to mounting plate outer side(mm) - Dimension parallel to mounting plate outer side(mm) - Connectable conductor cross section solid-core(mm²) 0.2|6
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|4 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|4 Connectable conductor cross section multi-wired(mm²) 0.2|1.5
Material insulation body Other Connection position - Rated current In(A) 32
Explosion-tested version 'Ex e' -

This page is Panel feed-through terminal block, VDFK, part number 0708250.
You can find the detail information about specifications and dimensions on part number 0708250.

Tech Support