Manufacturer part number: 3050304
Brand: PHOENIX CONTACT
Price: Please contact the support for quotation
Delivery time: Quote
Colour: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3050304
Mounting method | Other | Rated voltage(V) | 400 | Length(mm) | 79.3 |
---|---|---|---|---|---|
Operation temperature(°C) | -40|120 | Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 6.2 |
Height at lowest possible mounting height(mm) | 42.8 | Closing plate required | true | Type of electrical connection 1 | Insulation displacement connection |
Type of electrical connection 2 | Screw connection | Type of slitting | - | Type of cross disconnection | - |
With integrated test socket | false | Number of levels | 1 | Number of clamp positions per level | 3 |
Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | 0.5|2.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|2.5 | Connectable conductor cross section multi-wired(mm²) | 0.5|2.5 | Material insulation body | Other |
Connection position | - | Rated current In(A) | 20 |
This page is Knife disconnect terminal block, QTCU, part number 3050304.
You can find the detail information about specifications and dimensions on part number 3050304.
Part Number |
---|
3050317 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|
- | 50 | Quote | Blue |