Surge protection device, TTC-6P (1064665)

Surge protection device, TTC-6P 1064665

Product Details:

Manufacturer part number: 1064665

Brand: PHOENIX CONTACT

Price: 172.90

Delivery time: 46 Days


Technical Data:

Limiting frequency: - MHz

Max. continuous voltage AC: - V

Nominal discharge surge current (8/20): 0.5 kA

Nominal load current: 5 A

Nominal voltage DC: -|- V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1064665

Part Number
1064665
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Limiting frequency
(MHz)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal load current
(A)
Nominal voltage DC
(V)
Voltage protection level core/core
(V)
Voltage protection level core/earth
(V)
Max. continuous voltage DC
(V)
Voltage protection level core/signal ground
(V)
Voltage protection level signal ground/protective ground
(V)
Pro-active thermo-control

172.90 €

2 46 Days --0.55-|-6870030---

Loading...

  1. 1

Basic information

Mounting method Other Connection 1 Clamp Frequency(MHz) -|-
Lightning impulse current (10/350 µs)(kA) - With remote signalling contact false Explosion-tested version false
Nominal voltage AC(V) -|- Signalling at the device Optic

This page is Surge protection device, TTC-6P, part number 1064665.
You can find the detail information about specifications and dimensions on part number 1064665.

Variation of this product

Part Number
1061383
1061385
1065312
1065313
1065314
1065317
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Limiting frequency
(MHz)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal load current
(A)
Nominal voltage DC
(V)
Voltage protection level core/core
(V)
Voltage protection level core/earth
(V)
Max. continuous voltage DC
(V)
Voltage protection level core/signal ground
(V)
Voltage protection level signal ground/protective ground
(V)
Pro-active thermo-control

163.00 €

2 46 Days -210.55-|-6870030---

163.00 €

2 46 Days -30.55-|-1007005---

153.30 €

2 46 Days --50.6-|-55140030---

157.00 €

2 46 Days -1050.6-|-252515---

161.90 €

2 46 Days -1050.6-|-2511001580--

148.40 €

2 46 Days -2150.6-|-50130030750--

Tech Support