Knife disconnect terminal block, PTVC (1079059)

Knife disconnect terminal block, PTVC 1079059

Product Details:

Manufacturer part number: 1079059

Brand: PHOENIX CONTACT

Price: 2.61

Delivery time: 7 Days


Technical Data:

Colour: Grey


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1079059

Part Number
1079059
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

2.61 €

100 7 Days Grey

Loading...

  1. 1

Basic information

Mounting method Other Rated voltage(V) 400 Length(mm) 50.8
Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0 Width/grid dimension(mm) 5.2
Height at lowest possible mounting height(mm) 35.3 Closing plate required - Type of electrical connection 1 Other
Type of electrical connection 2 - Type of slitting - Type of cross disconnection -
With integrated test socket - Number of levels 1 Number of clamp positions per level 2
Internally connected stages - Connectable conductor cross section solid-core(mm²) 0.14|4 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|2.5
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|2.5 Connectable conductor cross section multi-wired(mm²) -|- Material insulation body Other
Connection position - Rated current In(A) 20

This page is Knife disconnect terminal block, PTVC, part number 1079059.
You can find the detail information about specifications and dimensions on part number 1079059.

Variation of this product

Part Number
1079060
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour

2.61 €

100 75 Days Blue

Tech Support