Lightning / surge arrester type 1 / 2, F-MS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2801136

Part Number
2801136
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

160.90 €

2 25 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Lightning impulse current (10/350 µs)(kA) 50 With remote signalling contact false
Number of conductors (without earthing) - Construction size 1 modular spacing Voltage protection level(kV) 1.7
Suitable for outdoor use - Exhausting false Follow current extinguishing capability(kA) 0.1
Max. continuous voltage AC(V) 264 Nominal discharge surge current (8/20)(kA) 12.5 Nominal voltage AC(V) 240
Nominal voltage DC(V) - Category type 1 true Voltage protection level L-N(kV) -
Signalling at the device Optic Max. continuous voltage DC(V) - Degree of protection (IP) -
Voltage protection level N-PE(kV) - Integrated backup fuse - Max. conductor cross section solid (solid, stranded)(mm²) 35
Max. conductor cross section flexible (fine-strand)(mm²) 25 Voltage protection level (DC+ - DC-)(kV) - Voltage protection level (DC+/DC- - PE)(kV) -
Specific energy (W/R)(kJ/Ohm) - System configuration DC - System configuration IT -
System configuration TN - System configuration TN-C - System configuration TN-S true
System configuration TT - System configuration other - System configuration TN-C-S AAO628

This page is Lightning / surge arrester type 1 / 2, F-MS, part number 2801136.
You can find the detail information about specifications and dimensions on part number 2801136.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360